Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Dumpers & Buggies
/
Concrete Buggies
Go!
MB11S
MB11S
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
MB11S
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Payload
—
1650 lb
748 kg
Bucket Capacity
—
11 ft³
311 l
Length
—
86.5 in
2197 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Payload
—
1650 lb
748 kg
Bucket Capacity
—
11 ft³
311 l
Length
—
86.5 in
2197 mm
Width
—
41 in
1041 mm
Height
—
45 in
1143 mm
Weight
—
810 lb
367 kg
Power Source
Gas
Engine Make
Honda
Power
—
8 HP
5.97 kW
Maximum Speed
—
3.5 mile/h
5.6 km/h
Bucket Material
Steel
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360