Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Dumpers & Buggies
/
Concrete Buggies
Go!
WPB 16
WPB 16
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
WPB 16
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Payload
—
2500 lb
1134 kg
Bucket Capacity
—
16 ft³
453 l
Length
—
103 in
2616 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Payload
—
2500 lb
1134 kg
Bucket Capacity
—
16 ft³
453 l
Length
—
103 in
2616 mm
Width
—
30.75 in
781.1 mm
Height
—
51 in
1295.4 mm
Weight
—
1135 lb
514.8 kg
Power Source
Diesel
Engine Make
Honda
Power
—
13 HP
9.7 kW
Maximum Speed
—
7.25 mile/h
11.7 km/h
Bucket Material
Polyethylene
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360