Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Trenching Equipment
/
Walk-Behind Vibratory Plows
Go!
100SX
100SX
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
100SX
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Digging Depth
—
12 in
305 mm
Power
—
13.5 HP
10.07 kW
Fuel
Gasoline
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Maximum Digging Depth
—
12 in
305 mm
Power
—
13.5 HP
10.07 kW
Fuel
Gasoline
Operating Width
—
35 in
889 mm
Operating Height
—
40 in
1020 mm
Operating Weight
—
720 lb
327 kg
Engine
Briggs & Stratton 2100
Plow Unit Width
—
35 in
890 mm
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360