Overview

5680

Specifications

Units: 
Power Source Battery
Power .75 hp
Brush Rotation
See more
  May 17, 2024

Specifications

Units: 
Power Source Battery
Power .75 hp
Brush Rotation
Weight
Travel Speed
Working Width up to 36 in
Length 63 in
Brush Diameter up to 36 in
Width 45.5 in
Height 43 in

Benefits & Features

Data not available.

View 360