Overview

3640

Specifications

Units: 
Power Source Battery
Power 1.0 hp
Brush Rotation
See more
  May 17, 2024

Specifications

Units: 
Power Source Battery
Power 1.0 hp
Brush Rotation
Weight
Travel Speed
Working Width up to 40 in
Height 34.7 in
Brush Diameter up to 40 in
Length 56.25 in
Width 32.35 in

Benefits & Features

Data not available.

View 360