Overview

T300

Specifications

Units: 
Power Source Battery
Power 1 hp
Brush Rotation
See more
  May 18, 2024

Specifications

Units: 
Power Source Battery
Power 1 hp
Brush Rotation
Weight
Travel Speed
Brush Diameter up to 24 in
Width 26 in
Length 51.75 in
Height 43.1 in
Working Width up to 24 in

Benefits & Features

Data not available.

View 360