Power MIG 216
Amps/Volts/Duty Cycle | 216A / 22V / 30% |
Output Range | 30-250A DC |
Length | — |
Amps/Volts/Duty Cycle | 216A / 22V / 30% |
Output Range | 30-250A DC |
Length | — |
Width | — |
Height | — |
Weight | — |
Wire Speed Range | 50-700 ipm/1.3-17.7 m/min |
Model | K2816-2 |
Data not available.