Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Trenching Equipment
/
Piercing Tools
Go!
PT40
PT40
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
PT40
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Diameter
—
4.25 in
108 mm
Length
—
60.3 ft
18.4 m
Weight
—
130 lb
59 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Diameter
—
4.25 in
108 mm
Length
—
60.3 ft
18.4 m
Weight
—
130 lb
59 kg
Operating Pressure
—
110 psi
7.7 bar
Air Consumption
90 cfm (2.5 m3/min)
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360