Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Trenching Equipment
/
Ride-On Trenchers
Go!
RT700
RT700
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
RT700
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Digging Depth
—
72 in
1828 mm
Maximum Digging Width
—
16 in
406 mm
Power
—
70 HP
52.2 kW
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Maximum Digging Depth
—
72 in
1828 mm
Maximum Digging Width
—
16 in
406 mm
Power
—
70 HP
52.2 kW
Fuel
Diesel
Operating Width
—
74.7 in
1897 mm
Operating Weight
—
7800 lb
3538 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360