Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Trenching Equipment
/
Ride-On Trenchers
Go!
RT120
RT120
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
RT120
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Digging Depth
—
100 in
2540 mm
Maximum Digging Width
—
24 in
609.6 mm
Power
—
121 HP
90.23 kW
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Maximum Digging Depth
—
100 in
2540 mm
Maximum Digging Width
—
24 in
609.6 mm
Power
—
121 HP
90.23 kW
Fuel
Diesel
Operating Width
—
82 in
2082.8 mm
Operating Weight
—
12350 lb
5601.87 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360