Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Trenching Equipment
/
Walk-Behind Trenchers
Go!
RT100
RT100
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
RT100
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Digging Depth
—
36 in
914 mm
Maximum Digging Width
—
6 in
152 mm
Power
—
15 HP
11 kW
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Maximum Digging Depth
—
36 in
914 mm
Maximum Digging Width
—
6 in
152 mm
Power
—
15 HP
11 kW
Fuel
Gas
Operating Width
—
35 in
880 mm
Operating Weight
—
1030 lb
467 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360