Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Pumps
/
Submersible Pumps
Go!
ST3050D
ST3050D
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
ST3050D
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Discharge Size
—
3 in
76 mm
Maximum Capacity
—
264 gal/min
999.349 l/min
Maximum Discharge Head
—
86 ft
26 m
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Discharge Size
—
3 in
76 mm
Maximum Capacity
—
264 gal/min
999.349 l/min
Maximum Discharge Head
—
86 ft
26 m
Voltage
230/460VAC 3Ø
Starting Amps
77A/39A
Running Amps
14.2A/7.1A
Weight
—
120 lb
54 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360