Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Pumps
/
Submersible Pumps
Go!
MSD 1021
MSD 1021
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
MSD 1021
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Discharge Size
—
1.25 in
31.8 mm
Maximum Capacity
—
37 gal/min
140.1 l/min
Maximum Discharge Head
—
16 ft
4.9 m
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Discharge Size
—
1.25 in
31.8 mm
Maximum Capacity
—
37 gal/min
140.1 l/min
Maximum Discharge Head
—
16 ft
4.9 m
Voltage
120
Starting Amps
3.1
Running Amps
2.3
Weight
—
11 lb
5 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360