MBW20kPS
Power Source | Gasoline |
Water Pressure | 2000 psi – 140 bars |
Length | 1680 mm |
Power Source | Gasoline |
Water Pressure | 2000 psi – 140 bars |
Length | 1680 mm |
Output Flow | 10 litr/min |
Weight | 81 kg |
Height | 800 mm |
Width | 710 mm |
Data not available.