Overview

40KPE

Specifications

Units: 
Power Source Gasoline
Length 1050 mm
Water Pressure 4000 psi 285 bars
See more
  May 18, 2024

Specifications

Units: 
Power Source Gasoline
Length 1050 mm
Water Pressure 4000 psi 285 bars
Output Flow 16,5 litr/min
Width 680 mm
Weight 115 kg
Height 800 mm

Benefits & Features

Data not available.

View 360