Overview

50KDK

Specifications

Units: 
Power Source Diesel
Water Pressure 5000 psi 345 bars
Length 1130 mm
See more
  May 18, 2024

Specifications

Units: 
Power Source Diesel
Water Pressure 5000 psi 345 bars
Length 1130 mm
Output Flow 17 litr/min
Width 1000 mm
Height 900 mm
Weight 295 kg

Benefits & Features

Data not available.

View 360