Overview

30KDK

Specifications

Units: 
Power Source Diesel
Length 1130 mm
Output Flow 27 litr/min
See more
  May 18, 2024

Specifications

Units: 
Power Source Diesel
Length 1130 mm
Output Flow 27 litr/min
Water Pressure 3000 psi – 207 bars
Height 900 mm
Weight 295 kg
Width 1000 mm

Benefits & Features

Data not available.

View 360