Overview

15KPJ

Specifications

Units: 
Power Source Gasoline
Water Pressure 1500 psi – 103 bars
Length 625 mm
See more
  May 18, 2024

Specifications

Units: 
Power Source Gasoline
Water Pressure 1500 psi – 103 bars
Length 625 mm
Output Flow 13,2 litr/min
Width 430 mm
Weight 31 kg
Height 420 mm

Benefits & Features

Data not available.

View 360