Overview

20KLN

Specifications

Units: 
Power Source Diesel
Water Pressure 2000 psi – 140 bars
Length 1085 mm
See more
  May 18, 2024

Specifications

Units: 
Power Source Diesel
Water Pressure 2000 psi – 140 bars
Length 1085 mm
Output Flow 13,2 litr/min
Weight 86 kg
Height 670 mm
Width 600 mm

Benefits & Features

Data not available.

View 360