Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Welders
View Non-Current Models
/
Site Support Equipment
/
Pressure Washers
/
Cold-Water Pressure Washers
Go!
CW-2405-4ME3
CW-2405-4ME3
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
CW-2405-4ME3
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Power Source
230V 3 Phase
Water Pressure
—
2400 psi
165 bar
Output Flow
—
4.6 gal/min
17.41 l/min
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
|
Local XML
|
CPC XML
Specifications
Units:
US
Metric
Power Source
230V 3 Phase
Water Pressure
—
2400 psi
165 bar
Output Flow
—
4.6 gal/min
17.41 l/min
Length
—
40 in
1016 mm
Width
—
32.5 in
826 mm
Height
—
25.5 in
648 mm
Weight
—
160 lb
72.575 kg
Power
—
8 HP
5.966 kW
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360