Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Light Towers
/
Light Towers
Go!
LTN 8K-V S
LTN 8K-V S
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
LTN 8K-V S
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Power
—
15.4 HP
11.48 kW
Lights
4
Output
—
10.73 HP
8 kW
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Power
—
15.4 HP
11.48 kW
Lights
4
Output
—
10.73 HP
8 kW
Type of Lights
Metal Halide
Phase
1
Operating Weight
—
1985 lb
900.39 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360