70BBAA
Lights | 1 |
Wattage | 400 |
Description | 400W LED, 230V 50Hz (EU) |
Lights | 1 |
Wattage | 400 |
Description | 400W LED, 230V 50Hz (EU) |
Lumen | 50000 Lumen |
Kelvin | 5500-6000k |
Type of Protection | IP54 |
Voltage | 120V, 230V |
CRI | CRI >80 |
Bulb Lifetime | 20000 hours |
Data not available.