Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Light Towers
/
Light Towers
Go!
LBA 110M
LBA 110M
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
LBA 110M
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Wattage
1000
Luminuos Flux
110000 lm
Steady State Current
9.15 amps
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
April 5, 2024
Specifications
Units:
US
Metric
Wattage
1000
Luminuos Flux
110000 lm
Steady State Current
9.15 amps
Operating Weight
—
56 lb
25.4 kg
Lamp Type
Metal Halide
Voltage
120 V
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360