Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Light Towers
/
Light Towers
Go!
MLT3080KV
MLT3080KV
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
MLT3080KV
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Power Source
Diesel
Tower Height
—
25 ft
7.62 m
Lights
4
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Power Source
Diesel
Tower Height
—
25 ft
7.62 m
Lights
4
Tank Capacity
—
30 gal (US)
114 l
Run Time
43 hrs
Wattage
1000 EACH
Engine
Kubota
Horse Power
—
13.5 HP
10.07 kW
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360