Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Light Towers
/
Light Towers
Go!
MLT4060K
MLT4060K
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
MLT4060K
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Power Source
Diesel
Power
—
11.7 HP
8.72 kW
Tower Height
—
30 ft
9.1 m
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Power Source
Diesel
Power
—
11.7 HP
8.72 kW
Tower Height
—
30 ft
9.1 m
Lights
4
Tank Capacity
—
30 gal (US)
113.6 l
Run Time
60 hrs
Wattage
1000 each
Engine
Kubota
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360