TP-L4G

TP-L4G

Overview

TP-L4G

Specifications

Units: 
Grade Range -15% to +40%
Line Range ± 15%
Horizontal Accuracy ± 10"
See more
  May 17, 2024

Specifications

Units: 
Grade Range -15% to +40%
Line Range ± 15%
Horizontal Accuracy ± 10"
Battery Power 32hrs (Rechargeable) 45hrs (Alkaline)
Waterproof Depth 5m for 24 hrs
Maximum Operating Temperature

Benefits & Features

Data not available.

View 360