/  Site Support Equipment  /  Lasers  /  Interior Lasers

PL3

PL3

Overview

PL3

Specifications

Units: 
Accuracy ±1/8" @ 50 ft / ±2mm @ 10m
Visual Operating Range
Laser Power Red Diode 635 nm / 5mW
See more
  May 17, 2024

Specifications

Units: 
Accuracy ±1/8" @ 50 ft / ±2mm @ 10m
Visual Operating Range
Laser Power Red Diode 635 nm / 5mW
Self-Leveling Range ±8% (±5°)
Battery Power 3 AA 20 hrs Alkaline
Laser Classification Class 3R

Benefits & Features

Data not available.

View 360