/  Site Support Equipment  /  Lasers  /  Interior Lasers

A510G

A510G

Overview

A510G

Specifications

Units: 
Accuracy ±3/32" @ 100 ft / ±2.25mm @ 30m
Visual Operating Range
Laser Power Green Diode 632 nm / <5mW
See more
  May 17, 2024

Specifications

Units: 
Accuracy ±3/32" @ 100 ft / ±2.25mm @ 30m
Visual Operating Range
Laser Power Green Diode 632 nm / <5mW
Self-Leveling Range ±10% (±5.7°)
Battery Power 2D 40 hrs Alkaline / 20 hrs NiMH
Laser Classification Class 3R

Benefits & Features

Data not available.

View 360