/  Site Support Equipment  /  Lasers  /  Interior Lasers

A510

A510

Overview

A510

Specifications

Units: 
Accuracy ±3/32" @ 100 ft / ±2.25mm @ 30m
Visual Operating Range
Laser Power Red Diode 635 nm / <5mW
See more
  May 17, 2024

Specifications

Units: 
Accuracy ±3/32" @ 100 ft / ±2.25mm @ 30m
Visual Operating Range
Laser Power Red Diode 635 nm / <5mW
Self-Leveling Range ±10% (±5.7°)
Battery Power 2D 160 hrs Alkaline / 40 hrs NiCad
Laser Classification Class 3R

Benefits & Features

Data not available.

View 360