Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Landscaping Equipment
/
Brush Chippers
Go!
BC600XL
BC600XL
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
BC600XL
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Chipping Capacity
—
6 in
150 mm
Power
—
27 hp
20.1 kW
Power Source
Gasoline
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
August 4, 2024
Specifications
Units:
US
Metric
Chipping Capacity
—
6 in
150 mm
Power
—
27 hp
20.1 kW
Power Source
Gasoline
Length
—
110 in
2794 mm
Width
—
53.5 in
1358.9 mm
Height
—
94 in
2387.6 mm
Weight
—
1900 lb
861 kg
Feed Table Length
—
29.5 in
749.3 mm
Discharge Height
—
94 in
2387.6 mm
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360