Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Heaters
/
Forced Air Heaters
Go!
MH-0080-CM10
MH-0080-CM10
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
MH-0080-CM10
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Input Rating
60/70/80000 BTU
Fuel Consumption
2.3/2.8/3.7 lbs/hr
Weight
—
12 lb
5.4 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Input Rating
60/70/80000 BTU
Fuel Consumption
2.3/2.8/3.7 lbs/hr
Weight
—
12 lb
5.4 kg
Length
—
15.7 in
398.8 mm
Width
—
15.7 in
398.8 mm
Height
—
21.8 in
553.7 mm
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360