Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Heaters
/
Forced Air Heaters
Go!
HI 200HD D
HI 200HD D
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
HI 200HD D
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Drying
—
72540 ft³
2054.1 m³
CFM
1465
Fuel Input
205,410 btu/hr
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Drying
—
72540 ft³
2054.1 m³
CFM
1465
Fuel Input
205,410 btu/hr
Air Heat
—
289970 ft³
8211.04 m³
Dry Weight
—
193 lb
87.54 kg
Blower Type
2/3-hp, Axial
Heat Output
173,982 btu/hr
Fuel Type
Diesel
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360