Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Heaters
/
Forced Air Heaters
Go!
HI 110 D
HI 110 D
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
HI 110 D
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Air Heat
—
154455 ft³
4373.68 m³
Blower Type
1/4-hp, Axial
Dry Weight
—
154 lb
69.85 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Air Heat
—
154455 ft³
4373.68 m³
Blower Type
1/4-hp, Axial
Dry Weight
—
154 lb
69.85 kg
Drying
—
61260 ft³
1734.69 m³
CFM
1262
Heat Output
90,273 btu/hr
Fuel Input
112,141 btu/hr
Fuel Type
Diesel
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360