Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Heaters
/
Forced Air Heaters
Go!
IR33
IR33
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
IR33
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Input Rating
28,375 kcal/hr
Fuel Consumption
2.78 kg/hr
Air Output
N/A
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Input Rating
28,375 kcal/hr
Fuel Consumption
2.78 kg/hr
Air Output
N/A
Weight
—
216.05 lb
98 kg
Length
—
37.01 in
940 mm
Width
—
26.77 in
680 mm
Height
—
38.98 in
990 mm
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360