Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Portable Generators
/
Portable Generators
Go!
P 6000
P 6000
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
P 6000
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Output
5.3 kW
Continuous Output
4.3 kW
AC Voltage
230 V
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Maximum Output
5.3 kW
Continuous Output
4.3 kW
AC Voltage
230 V
Power Source
Diesel
Power
—
8.72 HP
6.5 kW
Weight
—
315.26 lb
143 kg
Fuel Tank Capacity
—
6.34 gal (US)
24 l
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360