MGG280
Maximum Output | 252 kW , 315 kVA |
Continuous Output | 236 kW , 295 kVA |
AC Voltage | N/A |
Maximum Output | 252 kW , 315 kVA |
Continuous Output | 236 kW , 295 kVA |
AC Voltage | N/A |
Power Source | Natural Gas |
Power | — |
Weight | — |
Fuel Tank Capacity | N/A |
Data not available.