Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Portable Generators
/
Portable Generators
Go!
GA6HR
GA6HR
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
GA6HR
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Output
6.0 kW
Continuous Output
5.0 kW
AC Voltage
120/240 V
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Maximum Output
6.0 kW
Continuous Output
5.0 kW
AC Voltage
120/240 V
Power Source
Gasoline
Power
—
9.5 HP
7.1 kW
Weight
—
194 lb
88 kg
Fuel Tank Capacity
—
5 gal (US)
18.9 l
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360