Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Compaction Equipment
/
Rammers
Go!
LT5000-6
LT5000-6
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
LT5000-6
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Shoe Width
—
5.91 in
150 mm
Shoe Length
—
12.99 in
330 mm
Power Source
Petrol
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Shoe Width
—
5.91 in
150 mm
Shoe Length
—
12.99 in
330 mm
Power Source
Petrol
Power
—
2.95 HP
2.2 kW
Percussion Rate
12 Hz
Operating Weight
—
132.28 lb
60 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360