Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
/
Site Support Equipment
/
Compaction Equipment
/
Rammers
Go!
RTX68H280S
RTX68H280S
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
RTX68H280S
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Shoe Width
—
11.02 in
280 mm
Shoe Length
—
13.19 in
335 mm
Power Source
Petrol
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
|
Local XML
|
CPC XML
Specifications
Units:
US
Metric
Shoe Width
—
11.02 in
280 mm
Shoe Length
—
13.19 in
335 mm
Power Source
Petrol
Power
—
3 HP
2.24 kW
Percussion Rate
450-660 bpm
Operating Weight
—
154.32 lb
70 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360