Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Brooms/Sweepers
/
Ride-On Brooms
Go!
S20
S20
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
S20
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Power Source
LP/Gas/Diesel
Power
—
32.25 HP
24.05 kW
Weight
—
2450 lb
1111 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Power Source
LP/Gas/Diesel
Power
—
32.25 HP
24.05 kW
Weight
—
2450 lb
1111 kg
Travel Speed
—
6 mile/h
9.66 km/h
Width
48.5 in
Height
49.5 in
Working Width
Up to 62 in
Length
82.3 in
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360