Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Air Equipment
/
Pneumatic Tools
Go!
SBT-6
SBT-6
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
SBT-6
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Description
Tamper
Weight
—
40 lb
18.1 kg
Chuck Size
.804 taper w 6" Cast Iron Butt
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Description
Tamper
Weight
—
40 lb
18.1 kg
Chuck Size
.804 taper w 6" Cast Iron Butt
Frequency
800 bpm
Air Consumption
—
38.5 ft³/min
18.2 l/sec
Air Coupling
1/2" MNPT
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360