Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
/
Site Support Equipment
/
Air Equipment
/
Pneumatic Tools
Go!
3.00" RHPP
3.00" RHPP
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
3.00" RHPP
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Description
3" Replaceable Head, Power Port, Piercing Tool
Weight
—
67 lb
30.4 kg
Air Consumption
—
35 ft³/min
16.52 l/sec
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
|
Local XML
|
CPC XML
Specifications
Units:
US
Metric
Description
3" Replaceable Head, Power Port, Piercing Tool
Weight
—
67 lb
30.4 kg
Air Consumption
—
35 ft³/min
16.52 l/sec
Air Coupling
3/8 in
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360