Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Air Equipment
/
Pneumatic Tools
Go!
VPT200
VPT200
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
VPT200
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Description
Piercing Tools
Weight
—
28 lb
12.7 kg
Air Consumption
—
22 ft³/min
10.38 l/sec
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Description
Piercing Tools
Weight
—
28 lb
12.7 kg
Air Consumption
—
22 ft³/min
10.38 l/sec
Air Pressure Rating
—
110 psi
7.6 bar
Diameter
—
2 in
5.1 cm
Length
—
45.3 in
115.1 cm
Reverse
8 turns
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360