Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Shoring & Shielding Equipment
/
Hydraulic Shoring
Go!
S-1.5X1727
S-1.5X1727
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
S-1.5X1727
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Shoring Type
Hydraulic Shoring
Height
—
1.5 ft
0.46 m
Length
—
8 in
20.32 cm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Shoring Type
Hydraulic Shoring
Height
—
1.5 ft
0.46 m
Length
—
8 in
20.32 cm
Weight
—
20 lb
9.07 kg
Width
17 - 27 in / 43.18 - 68.58
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360