Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Shoring & Shielding Equipment
/
Aluminum Mod Box Panels
Go!
SP-48-1
SP-48-1
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
SP-48-1
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Shoring Type
Spreader Pipe
Weight
—
190 lb
86.18 kg
Height
N/A
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Shoring Type
Spreader Pipe
Weight
—
190 lb
86.18 kg
Height
N/A
Width
8" SCD 80
Cutting Depth
N/A
Length
48 in
Notes
SINGLE SPREADER - 48" LONG - 8" SCD 80
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360