Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Shoring & Shielding Equipment
/
Steel Manhole Boxes
Go!
MHXLDW-48
MHXLDW-48
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
MHXLDW-48
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Shoring Type
Steel Manhole Box
Cutting Depth
—
16 ft
4.88 m
Height
—
4 ft
1.2 m
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Shoring Type
Steel Manhole Box
Cutting Depth
—
16 ft
4.88 m
Height
—
4 ft
1.2 m
Length
—
8 ft
2.44 m
Weight
—
2855 lb
1295.01 kg
Width
4 in Sidewall
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360