Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Compact Utility Equipment
/
Mini Skid Steer Loaders
Go!
S800TX
S800TX
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
S800TX
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Power Source
Gasoline, Diesel
Tip Capacity
—
840 lb
381 kg
Hinge Pin Height
—
84.5 in
214.6 cm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Power Source
Gasoline, Diesel
Tip Capacity
—
840 lb
381 kg
Hinge Pin Height
—
84.5 in
214.6 cm
Hydraulic Pressure
—
3045 psi
209.9 bar
Weight
—
2950 lb
1338.1 kg
Power
40 hp, 29.8 KW / 35.1 hp, 26.2 KW
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360