Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Aerial Work Platforms
/
Boom Lifts
Go!
Titan Boom 60-S
Titan Boom 60-S
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
Titan Boom 60-S
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Platform Height
—
60 ft
18.29 m
Platform Length
—
22 in
559 mm
Platform Width
—
90 in
2286 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Heading
Platform Height
—
60 ft
18.29 m
Platform Length
—
22 in
559 mm
Platform Width
—
90 in
2286 mm
Weight
—
39700 lb
18008 kg
Lift Capacity
—
3000 lb
1361 kg
Lift/Horizontal Reach
—
45 ft
13.72 m
Gradeability
40%
Drive Speed
4WD
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360