Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Trucks, Trailers, & Utility Vehicles
/
Water Trailers
Go!
Workhorse 1025K
Workhorse 1025K
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
Workhorse 1025K
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Tank Capacity
—
1025 gal (US)
3880.05 l
Discharge Capacity
—
163 gal/min
617.02 l/min
Loaded Weight
—
10359 lb
4698.76 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
Specifications
Units:
US
Metric
Tank Capacity
—
1025 gal (US)
3880.05 l
Discharge Capacity
—
163 gal/min
617.02 l/min
Loaded Weight
—
10359 lb
4698.76 kg
Pump Motor
—
4.7 HP
3.51 kW
Overall Length
—
186 in
472.44 cm
Overall Width
—
90 in
228.6 cm
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360