Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Air Equipment
» Brooms/Sweepers
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Light Towers
» Miscellaneous Equipment
» Portable Generators
» Pumps
» Shoring & Shielding Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
View Non-Current Models
/
Site Support Equipment
/
Trucks, Trailers, & Utility Vehicles
/
Personnel Carts
Go!
Tug 8K
Tug 8K
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
Tug 8K
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Capacity
—
650 lb
294.84 kg
Overall Length
—
76 in
193.04 cm
Overall Height
—
37 in
93.98 cm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Specifications
Capacity
—
650 lb
294.84 kg
Overall Length
—
76 in
193.04 cm
Overall Height
—
37 in
93.98 cm
Overall Width
—
34.5 in
87.63 cm
Horse Power
—
11.1 HP
8.28 kW
Vehicle Weight
—
940 lb
426.38 kg
Power Source
36-Volt DC
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360